Price & Availability | CAD | Order No. | Type | d1 0 -0,05 |
l2 | d2 | d3 | h | k | l1 | l3 | l4 | s | Spring load* f1 Nƒ |
Spring load* f2 Nƒ |
X g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32520.W0376 | Without Grip | 6 | 10 | 16 | 35 | 16 | 20 | 56 | 32 | - | 12 | 12 | 32 | 82 | ||||||||||||||||||||||||||||||||||||||
£ 39.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £10.25. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32520.W0378 | Without Grip | 8 | 10 | 16 | 35 | 16 | 20 | 56 | 32 | - | 12 | 12 | 32 | 85 | ||||||||||||||||||||||||||||||||||||||
£ 39.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £10.25. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32520.W0379 | Without Grip | 8 | 12 | 20 | 40 | 20 | 22 | 69 | 37 | - | 15 | 21 | 58 | 163 | ||||||||||||||||||||||||||||||||||||||
£ 45.76 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £10.25. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32520.W0381 | Without Grip | 10 | 10 | 16 | 35 | 16 | 20 | 56 | 32 | - | 12 | 12 | 32 | 85 | ||||||||||||||||||||||||||||||||||||||
£ 39.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £10.25. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32520.W0382 | Without Grip | 10 | 12 | 20 | 40 | 20 | 22 | 69 | 37 | - | 15 | 21 | 58 | 167 | ||||||||||||||||||||||||||||||||||||||
£ 45.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £10.25. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32520.W0384 | Without Grip | 12 | 12 | 20 | 40 | 20 | 22 | 69 | 37 | - | 15 | 21 | 58 | 168 | ||||||||||||||||||||||||||||||||||||||
£ 45.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £10.25. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32520.W0386 | With Grip | 6 | 10 | 16 | 35 | 16 | 20 | 56 | - | 42 | 12 | 12 | 32 | 83 | ||||||||||||||||||||||||||||||||||||||
£ 42.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £10.25. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32520.W0388 | With Grip | 8 | 10 | 16 | 35 | 16 | 20 | 56 | - | 42 | 12 | 12 | 32 | 85 | ||||||||||||||||||||||||||||||||||||||
£ 42.58 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £10.25. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32520.W0389 | With Grip | 8 | 12 | 20 | 40 | 20 | 22 | 69 | - | 52 | 15 | 21 | 58 | 169 | ||||||||||||||||||||||||||||||||||||||
£ 48.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £10.25. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32520.W0391 | With Grip | 10 | 10 | 16 | 35 | 16 | 20 | 56 | - | 42 | 12 | 12 | 32 | 86 | ||||||||||||||||||||||||||||||||||||||
£ 42.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £10.25. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32520.W0392 | With Grip | 10 | 12 | 20 | 40 | 20 | 22 | 69 | - | 52 | 15 | 21 | 58 | 171 | ||||||||||||||||||||||||||||||||||||||
£ 48.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £10.25. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
32520.W0394 | With Grip | 12 | 12 | 20 | 40 | 20 | 22 | 69 | - | 52 | 15 | 21 | 58 | 171 | ||||||||||||||||||||||||||||||||||||||
£ 48.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £10.25. Confirmed at checkout.
|
Body & Lever: free cutting steel, blackened.
Pin: steel, nitrided, black.
Plastic Grip: thermoplastic, black, dull.
Turn lever 180º to retract pin. To enable pin to be held in retracted position, secure lever in notched catch on plunger body.
Countersunk holes on both sides of mounting flange enable both right or left mounting.
Plastic grip type, improves handling. Temperature resistance of type with plastic grip is -30ºC to +80ºC.
Spring loads * = statistical average.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB496138
Company VAT number 210267705
For other bank details visit our FAQs page.
For height-adjustable support of equipment and machinery, levelling feet can be used for light or heavy applications. Smaller assemblies are better suited to lighter weight plastic feet and stainless steel for heavy machinery. We can also supply a hygienic range of levelling feet – ideal to meet the demands of the food, medical and pharmaceutical industries.
Discover a range of endless possibilities and download free CAD models from our extensive library for use in your applications!