Index Plunger
extended pin, flange mount
Units | Price/unit after discount | Applied Discount |
1 | £ 8.08 | 0% |
10 | £ 7.27 | 10% |
20 | £ 6.87 | 15% |
50 | £ 6.46 | 20% |
100 | £ 6.06 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 8.08 | 0% |
10 | £ 7.27 | 10% |
20 | £ 6.87 | 15% |
50 | £ 6.46 | 20% |
100 | £ 6.06 | 25% |
Body: die cast zinc, black.
Pin: stainless steel 1.4305 (AISI 303).
Pull ring: stainless steel 1.4305 (AISI 303).
"Non Locking" type- pin simply srings back when pull ring relased.
Integral mounting flange simplifies installation on flat surfaces.
Temperature resistant to 100°C.
Spring loads * = statistical average.