Units | Price/unit after discount | Applied Discount |
1 | £ 27.10 | 0% |
5 | £ 24.39 | 10% |
10 | £ 23.04 | 15% |
20 | £ 20.33 | 25% |
50 | £ 17.62 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 27.10 | 0% |
5 | £ 24.39 | 10% |
10 | £ 23.04 | 15% |
20 | £ 20.33 | 25% |
50 | £ 17.62 | 35% |
Body: free cutting steel, zinc plated, blue passivated.
Pin: stainless steel, 1.4305 (AISI 303).
Spring: stainless steel, 1.4310 (AISI 301).
Grip: thermoplastic PA6, black.
Tamper resistant against unauthorised or accidental actuation.
At start position pin is protruding, when lever is actuated pin retracts.
Two different types available;
with grip - enables pin to be held in retracted/non projecting position; pull back grip, turn 90° to engage 'locking' via a deep notch in plunger body.
with safety key - use key to hold pin in retracted/non-projecting position; acuate key (please order seperately) turn 90° to engage 'locking via a deep notch in plunger body.
Lock nuts sold separately See products 65690 and 65692
Grip non-removable.
Spring loads* = statisical average.