Price & Availability | Order No. | Type | d1 0|-0.05 |
d2 | d3 | d4 | d5 | d6 | l1 ≈ |
l2 | l3 | l4 ≈ |
l5 | A/F | Spring load F1 ≈ N |
Spring load F2 ≈ N |
Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32781.W0006 | With Grip | 6 | M12x1,5 | 16 | 28 | 17 | - | 50 | 8 | 20 | 6 | 43 | 14 | 13 | 28 | 0.05 | |||||||||||||||||||||||||||||||||||||
£ 27.10 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32781.W0008 | With Grip | 8 | M16x1,5 | 18 | 28 | 17 | 20 | 52 | 10 | 22 | 6 | 48 | 16 | 14 | 38 | 0.05 | |||||||||||||||||||||||||||||||||||||
£ 24.10 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32781.W0026 | For Safety key | 6 | M12x1,5 | 16 | 28 | 17 | - | 50 | 8 | 20 | 6 | 43 | 14 | 13 | 28 | 0.03 | |||||||||||||||||||||||||||||||||||||
£ 23.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32781.W0028 | For Safety key | 8 | M16x1,5 | 18 | 28 | 17 | 20 | 52 | 10 | 22 | 6 | 48 | 16 | 14 | 38 | 0.05 | |||||||||||||||||||||||||||||||||||||
£ 20.33 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
32781.W0998 | Safety key | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||||||||||||||||||||||||||||||||||||||
£ 8.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: free cutting steel, zinc plated, blue passivated.
Pin: stainless steel, 1.4305 (AISI 303).
Spring: stainless steel, 1.4310 (AISI 301).
Grip: thermoplastic PA6, black.
Tamper resistant against unauthorised or accidental actuation.
At start position pin is protruding, when lever is actuated pin retracts.
Two different types available;
with grip - enables pin to be held in retracted/non projecting position; pull back grip, turn 90° to engage 'locking' via a deep notch in plunger body.
with safety key - use key to hold pin in retracted/non-projecting position; acuate key (please order seperately) turn 90° to engage 'locking via a deep notch in plunger body.
Lock nuts sold separately See products 65690 and 65692
Grip non-removable.
Spring loads* = statisical average.