Price & Availability | CAD | Order No. | Type | Material | d1 tol. h9 |
d2 | d4 | l2 | l3 | Weight g |
l4 =s min. |
l5 | l6 | l7 | l8 | e | A/F | Spring load F1 ≈ N |
Spring load F2 ≈ N |
Tightening torque max. Nm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32570.W0743 | Non Lock | - | 3 | M 6x1,00 | 12 | 30.0 | - | 3.6 | 3.5 | 12 | 4.5 | - | 10.0 | 6.9 | 6 | 3 | 12 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 6.93 per unit (click for quantity discounts)
Ready to despatch 19 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32570.W0744 | Non Lock | Steel | 4 | M 6x1,00 | 12 | 30.5 | - | 4.0 | 4 | 12 | 4.5 | - | 10.0 | 6.9 | 6 | 3 | 12 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 7.30 per unit (click for quantity discounts)
Ready to despatch 26 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32570.W0745 | Non Lock | Steel | 5 | M 8x1,25 | 16 | 40.0 | - | 9.2 | 5 | 16 | 6.0 | - | 13.5 | 9.2 | 8 | 5 | 24 | 7 | ||||||||||||||||||||||||||||||||||||||
£ 8.16 per unit (click for quantity discounts)
Ready to despatch 72 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32570.W0746 | Non Lock | Steel | 6 | M10x1,50 | 18 | 49.0 | - | 18.0 | 6 | 20 | 7.5 | - | 17.0 | 11.5 | 10 | 5 | 21 | 15 | ||||||||||||||||||||||||||||||||||||||
£ 8.77 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32570.W0748 | Non Lock | Steel | 8 | M12x1,75 | 21 | 59.0 | - | 32.0 | 8 | 24 | 9.0 | - | 20.5 | 13.8 | 12 | 6 | 22 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 10.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32570.W0763 | Lock | - | 3 | M 6x1,00 | 12 | - | 32.5 | 3.8 | 3.5 | 12 | - | 7.0 | 10.0 | 6.9 | 6 | 3 | 12 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 6.96 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32570.W0764 | Lock | Steel | 4 | M 6x1,00 | 12 | - | 33.0 | 4.2 | 4 | 12 | - | 7.0 | 10.0 | 6.9 | 6 | 3 | 12 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 7.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32570.W0765 | Lock | Steel | 5 | M 8x1,25 | 16 | - | 43.5 | 9.8 | 5 | 16 | - | 9.5 | 13.5 | 9.2 | 8 | 5 | 24 | 7 | ||||||||||||||||||||||||||||||||||||||
£ 8.25 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32570.W0766 | Lock | Steel | 6 | M10x1,50 | 18 | - | 52.0 | 18.0 | 6 | 20 | - | 10.5 | 17.0 | 11.5 | 10 | 5 | 21 | 15 | ||||||||||||||||||||||||||||||||||||||
£ 8.86 per unit (click for quantity discounts)
Ready to despatch 19 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32570.W0768 | Lock | Steel | 8 | M12x1,75 | 21 | - | 63.5 | 32.0 | 8 | 24 | - | 13.5 | 20.5 | 13.8 | 12 | 6 | 22 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 10.48 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Type | Material | d1 tol. h9 |
d2 | d4 | l2 | l3 | Weight g |
l4 =s min. |
l5 | l6 | l7 | l8 | e | A/F | Spring load F1 ≈ N |
Spring load F2 ≈ N |
Tightening torque max. Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32570.W0743 | Non Lock | - | 3 | M 6x1,00 | 12 | 30.0 | - | 3.6 | 3.5 | 12 | 4.5 | - | 10.0 | 6.9 | 6 | 3 | 12 | 2 |
32570.W0744 | Non Lock | Steel | 4 | M 6x1,00 | 12 | 30.5 | - | 4.0 | 4 | 12 | 4.5 | - | 10.0 | 6.9 | 6 | 3 | 12 | 2 |
32570.W0745 | Non Lock | Steel | 5 | M 8x1,25 | 16 | 40.0 | - | 9.2 | 5 | 16 | 6.0 | - | 13.5 | 9.2 | 8 | 5 | 24 | 7 |
32570.W0746 | Non Lock | Steel | 6 | M10x1,50 | 18 | 49.0 | - | 18.0 | 6 | 20 | 7.5 | - | 17.0 | 11.5 | 10 | 5 | 21 | 15 |
32570.W0748 | Non Lock | Steel | 8 | M12x1,75 | 21 | 59.0 | - | 32.0 | 8 | 24 | 9.0 | - | 20.5 | 13.8 | 12 | 6 | 22 | 20 |
32570.W0763 | Lock | - | 3 | M 6x1,00 | 12 | - | 32.5 | 3.8 | 3.5 | 12 | - | 7.0 | 10.0 | 6.9 | 6 | 3 | 12 | 2 |
32570.W0764 | Lock | Steel | 4 | M 6x1,00 | 12 | - | 33.0 | 4.2 | 4 | 12 | - | 7.0 | 10.0 | 6.9 | 6 | 3 | 12 | 2 |
32570.W0765 | Lock | Steel | 5 | M 8x1,25 | 16 | - | 43.5 | 9.8 | 5 | 16 | - | 9.5 | 13.5 | 9.2 | 8 | 5 | 24 | 7 |
32570.W0766 | Lock | Steel | 6 | M10x1,50 | 18 | - | 52.0 | 18.0 | 6 | 20 | - | 10.5 | 17.0 | 11.5 | 10 | 5 | 21 | 15 |
32570.W0768 | Lock | Steel | 8 | M12x1,75 | 21 | - | 63.5 | 32.0 | 8 | 24 | - | 13.5 | 20.5 | 13.8 | 12 | 6 | 22 | 20 |
Body: steel, galvanized.
Pin: stainless steel 1.4305 (AISI 303).
Grip: thermoplastic PA 6, black.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90º to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip relased.
For applications where high precision is not required.
Coarse thread.
Temperature resistance -30° C to +80° C.
Lock nuts sold separately. See product 65690.
Grip non-removable.
Spring loads * = statistical average.