Price & Availability | CAD | Order No. | Type | Material | d1 -0.02|-0.04 |
d2 | d3 | d4 | l1 ≈ |
l2 min. |
l3 | l4 | l5 | l6 min. |
A/F | Spring load F1 ≈ N |
Spring load F2 ≈ N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32700.W0005 | With Grip | Steel | 5 | M10x1,0 | 21 | - | 45.0 | 5 | 17 | 5 | - | 15 | 12 | 6.0 | 14 | 19.0 | ||||||||||||||||||||||||||||||||||||||
£ 13.75 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32700.W0006 | With Grip | Steel | 6 | M12x1,5 | 25 | - | 54.5 | 6 | 20 | 6 | - | 17 | 14 | 5.5 | 13 | 31.0 | ||||||||||||||||||||||||||||||||||||||
£ 14.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32700.W0008 | With Grip | Steel | 8 | M16x1,5 | 31 | - | 69.0 | 8 | 26 | 8 | - | 23 | 19 | 11.5 | 28 | 71.0 | ||||||||||||||||||||||||||||||||||||||
£ 19.79 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32700.W0010 | With Grip | Steel | 10 | M20x1,5 | 31 | - | 80.0 | 10 | 33 | 10 | - | 30 | 22 | 23.0 | 54 | 115.0 | ||||||||||||||||||||||||||||||||||||||
£ 25.12 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32700.W0025 | No Grip | Steel | 5 | M10x1,0 | - | M 5 | - | 5 | 17 | 5 | 6 | 15 | 12 | 6.0 | 14 | 14.0 | ||||||||||||||||||||||||||||||||||||||
£ 11.81 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32700.W0026 | No Grip | Steel | 6 | M12x1,5 | - | M 6 | - | 6 | 20 | 6 | 10 | 17 | 14 | 5.5 | 13 | 23.0 | ||||||||||||||||||||||||||||||||||||||
£ 14.20 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32700.W0028 | No Grip | Steel | 8 | M16x1,5 | - | M 8 | - | 8 | 26 | 8 | 12 | 23 | 19 | 11.5 | 28 | 54.0 | ||||||||||||||||||||||||||||||||||||||
£ 17.84 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32700.W0030 | No Grip | Steel | 10 | M20x1,5 | - | M 8 | - | 10 | 33 | 10 | 12 | 30 | 22 | 23.0 | 54 | 79.0 | ||||||||||||||||||||||||||||||||||||||
£ 23.25 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32700.W0405 | With Grip | Stainless | 5 | M10x1,0 | 21 | - | 45.0 | 5 | 17 | 5 | - | 15 | 12 | 6.0 | 14 | 19.0 | ||||||||||||||||||||||||||||||||||||||
£ 21.47 per unit (click for quantity discounts)
Ready to despatch 30 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32700.W0406 | With Grip | Stainless | 6 | M12x1,5 | 25 | - | 54.5 | 6 | 20 | 6 | - | 17 | 14 | 5.5 | 13 | 31.0 | ||||||||||||||||||||||||||||||||||||||
£ 25.02 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32700.W0408 | With Grip | Stainless | 8 | M16x1,5 | 31 | - | 69.0 | 8 | 26 | 8 | - | 23 | 19 | 11.5 | 28 | 71.0 | ||||||||||||||||||||||||||||||||||||||
£ 33.63 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32700.W0410 | With Grip | Stainless | 10 | M20x1,5 | 31 | - | 80.0 | 10 | 33 | 10 | - | 30 | 22 | 23.0 | 54 | 115.0 | ||||||||||||||||||||||||||||||||||||||
£ 50.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32700.W0425 | No Grip | Stainless | 5 | M10x1,0 | - | M 5 | - | 5 | 17 | 5 | 6 | 15 | 12 | 6.0 | 14 | 14.0 | ||||||||||||||||||||||||||||||||||||||
£ 20.14 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32700.W0426 | No Grip | Stainless | 6 | M12x1,5 | - | M 6 | - | 6 | 20 | 6 | 10 | 17 | 14 | 5.5 | 13 | 23.0 | ||||||||||||||||||||||||||||||||||||||
£ 23.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32700.W0428 | No Grip | Stainless | 8 | M16x1,5 | - | M 8 | - | 8 | 26 | 8 | 12 | 23 | 19 | 11.5 | 28 | 54.0 | ||||||||||||||||||||||||||||||||||||||
£ 30.97 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32700.W0430 | No Grip | Stainless | 10 | M20x1,5 | - | M 8 | - | 10 | 33 | 10 | 12 | 30 | 22 | 23.0 | 54 | 79.0 | ||||||||||||||||||||||||||||||||||||||
£ 49.07 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: steel, hardened.
Grip: thermoplastic PA6, black.
Stainless steel type -
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), nickel plated.
Grip: thermoplastic PA6, black.
"Non Locking" type- pin simply springs back when pull ring relased.
Thread recess on body allows full engagement of thread length. Hexagon collar improves leverage for secure installation.
Without grip temperature resistance up to 250°C .
Distance collars no. 32750 can be used to adapt screw length.
Lock nuts sold separately See Products 65690 and 65692
Grip non-removable.
Spring loads * = statistical average.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.