Units | Price/unit after discount | Applied Discount |
1 | £ 45.52 | 0% |
5 | £ 40.97 | 10% |
10 | £ 38.69 | 15% |
20 | £ 34.14 | 25% |
50 | £ 29.59 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 45.52 | 0% |
5 | £ 40.97 | 10% |
10 | £ 38.69 | 15% |
20 | £ 34.14 | 25% |
50 | £ 29.59 | 35% |
All Stainless Steel Type-
Body: stainless steel 1.4305 (AISI 303).
Locking pin: stainless steel 1.4305 (AISI 303), nickel plated.
Grip: stainless steel 1.4305 (AISI 303).
Spring: stainless steel 1.4310 (AISI 301).
"Non Locking" type- pin simply springs back when pull ring released.
Temperature resistance -30°C to +80°C
Installation requires use of specific assembly tool, see part nos. 32740.W0955 to .W0960.
Lock nuts sold separately. See Products 65690 and 65692
Complete stainless steel construction designed with specific demands of food processing, pharmaceutical an water treatment industries in mind. Grip non-removable.
Spring Load* = statistical average.