Price & Availability | CAD | Order No. | Type | d1 -0.02|-0.04 |
d2 | d3 | l1 ≈ |
l2 min. |
l3 | Spring load F1 ≈ N |
Spring load F2 ≈ N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32742.W0705 | Non Locking | 5 | M10x1,0 | 21 | 45.0 | 5 | 22 | 6.0 | 14 | 37.0 | ||||||||||||||||||||||||||||||||||||||
£ 24.47 per unit (click for quantity discounts)
Ready to despatch 77 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
32742.W0706 | Non Locking | 6 | M12x1,5 | 25 | 54.5 | 6 | 26 | 5.5 | 13 | 62.0 | ||||||||||||||||||||||||||||||||||||||
£ 29.60 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
32742.W0707 | Non Locking | 8 | M16x1,5 | 31 | 69.0 | 8 | 34 | 11.5 | 28 | 124.0 | ||||||||||||||||||||||||||||||||||||||
£ 37.13 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
32742.W0710 | Non Locking | 10 | M20x1,5 | 31 | 80.0 | 10 | 43 | 23.0 | 54 | 165.0 | ||||||||||||||||||||||||||||||||||||||
£ 45.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
All Stainless Steel Type-
Body: stainless steel 1.4305 (AISI 303).
Locking pin: stainless steel 1.4305 (AISI 303), nickel plated.
Grip: stainless steel 1.4305 (AISI 303).
Spring: stainless steel 1.4310 (AISI 301).
"Non Locking" type- pin simply springs back when pull ring released.
Temperature resistance -30°C to +80°C
Installation requires use of specific assembly tool, see part nos. 32740.W0955 to .W0960.
Lock nuts sold separately. See Products 65690 and 65692
Complete stainless steel construction designed with specific demands of food processing, pharmaceutical an water treatment industries in mind. Grip non-removable.
Spring Load* = statistical average.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.