Price & Availability | CAD | Order No. | d1 -0.05|-0.10 |
d2 | l1 | l2 | A/F | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33923.W0006 | 6 | M 4x0,7 | 5.8 | 7.6 | 5 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 6.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
33923.W0008 | 8 | M 5x0,8 | 5.8 | 8.7 | 7 | 3 | ||||||||||||||||||||||||||||||||||||||
£ 6.71 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: stainless steel, SUS630
One-touch fasteners are the ideal solution for applications requiring rapid and recurring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts. One-touch fasteners provide a quick, simple and secure change over solution - no time wasted in unfastening screws or other permanent fixings, and no opportunity for lost fixings in your machinery.
Pin 33923 for use in conjunction with one-touch fasteners, ball clamping;
33924 through 33929. Pins for installation in material to minimum depth 6,0mm or greater.
Recess of 0,5mm +0,1 is recommended to ensure full surface contact and achieve maximum strength of pin.