Price & Availability | CAD | Order No. | For single panel thickness | d1 -0.05|-0.10 |
d2 | d3 | d4 | d5 | h1 | h2 | Weight g |
h3 | h4 | l1 | l2 | m | A/F | Clamping force N |
Shear strength N |
Tensile strength N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33910.W1006 | 6-10 | 6 | 12 | 25 | 8 | - | 22.0 | 18 | 30 | 6 | 5.5 | 21.0 | 19.0 | M 8x1,25 | 10 | 30 | 3000 | 500 | ||||||||||||||||||||||||||||||||||||||
£ 42.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
33910.W1610 | 6-16 | 10 | 16 | 35 | 11 | 3 | 34.5 | 29 | 30 | 12 | 7.0 | 23.5 | 21.5 | M12x1,50 | 13 | 50 | 9000 | 1500 | ||||||||||||||||||||||||||||||||||||||
£ 43.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | For single panel thickness | d1 -0.05|-0.10 |
d2 | d3 | d4 | d5 | h1 | h2 | Weight g |
h3 | h4 | l1 | l2 | m | A/F | Clamping force N |
Shear strength N |
Tensile strength N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33910.W1006 | 6-10 | 6 | 12 | 25 | 8 | - | 22.0 | 18 | 30 | 6 | 5.5 | 21.0 | 19.0 | M 8x1,25 | 10 | 30 | 3000 | 500 |
33910.W1610 | 6-16 | 10 | 16 | 35 | 11 | 3 | 34.5 | 29 | 30 | 12 | 7.0 | 23.5 | 21.5 | M12x1,50 | 13 | 50 | 9000 | 1500 |
Body & button: steel, nickel plated.
Ball: stainless steel.
Coil ring: stainless steel.
O-Ring: fluororubber.
One-touch fasteners are the ideal solution for applications requiring rapid and re-curring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts. One-touch fasteners provide a quick, simple and secure change over solution - no time waste in unfastening screws or other permanent fixings, and no opportunity for lost fixings in your machinery.
Temperature resistant to 180°C.
Secure one-touch fasteners to your assembly with lanyards and retaining cables, see part no. 33250.
Suitable for panels/enclosures of 6 to 10mm thickness. For locating bushes see part no. 33920.
Recessed button handle means button is not exposed to accidental activation for added security.
Actuation:
push button: unlock (to pass pin through panels)
release button: lock to securely fasten.