Price & Availability | CAD | Order No. | For single panel thickness | d1 -0.02|-0.04 |
h1 | h2 | h3 | m | A/F | Shear strength N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33950.W0006 | 2 to 6 | Ø6 | 7 | 5.8 | 4 | M 4x0,7 | 5 | 900 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 3.52 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: steel, nickel plated.
Used in conjunction with magnetic one-touch fasteners 33956, provides secure fastening of panels and covers. One-touch fasteners are the ideal solution for applications requiring rapid and recurring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts.
Note: pin itself is not magnetic, it is for use with locating bush part no. 33956, which contains magnet.
Suitable for panels/enclosures of 2 to 6 20 mm thickness.
For installation instructions see technical page.