One-Touch Fastener
magnetic hold - pin
Price & Availability | CAD | Order No. | d | d1 | d2 | h | h1 | h2 | l | l1 | l2 | m | w | w1 | Clamping force N |
Shear stength | Tensile strength | Proper base plate thickness | Proper plate thickness | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33960.W6123 | 6.5 | 23 | 6.5 | 40 | 32 | 5.5 | 12.5 | 6.5 | 10.5 | M12x1 (Fine thread) | 10 | 19 | 3 | 200 | 150 | 3 | 3~8 | 41 | ||
33960.W6126 | 6.5 | 23 | 6.5 | 37 | 29 | 5.5 | 12.5 | 6.5 | 13.5 | M12x1 (Fine thread) | 10 | 19 | 3 | 200 | 150 | 6 | 3~8 | 40 | ||
33960.W8123 | 8.5 | 32 | 10 | 51 | 41.5 | 7 | 16.5 | 6.5 | 11 | M16x1 (Fine thread) | 14 | 24 | 6 | 400 | 300 | 3 | 3~12 | 88 | ||
33960.W8126 | 8.5 | 32 | 10 | 48 | 38.5 | 7 | 16.5 | 9.5 | 14 | M16x1 (Fine thread) | 14 | 24 | 6 | 400 | 300 | 6 | 3~12 | 88 |
Stainless steel.