Units | Price/unit after discount | Applied Discount |
1 | £ 2.05 | 0% |
20 | £ 1.85 | 10% |
50 | £ 1.74 | 15% |
100 | £ 1.54 | 25% |
500 | £ 1.33 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 2.05 | 0% |
20 | £ 1.85 | 10% |
50 | £ 1.74 | 15% |
100 | £ 1.54 | 25% |
500 | £ 1.33 | 35% |
Body: thermoplastic POM, black.
Ball: ball bearing steel 1.3505 (100Cr6) hardened or thermoplastic POM, white.
Spring: stainless steel.
Unique body design flexes to expand and contract to fit in location bore tolerances as wide as + 0,2mm of d4. Especially suited to installation in plastic moulded components where hole and bore precision is not high.
Guarantees a secure overhead installation. Simple push fit design, no special tooling necessary.
For calculation of indexing resistance please refer to spring plunger technical pages.
Spring load* - statistical average value.
Temperature range -30°C to +50°C
See Wixroyd.com for:
32305 - Spring plungers - INCH