Units | Price/unit after discount | Applied Discount |
1 | £ 7.05 | 0% |
20 | £ 6.35 | 10% |
50 | £ 5.99 | 15% |
100 | £ 5.29 | 25% |
500 | £ 4.58 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 7.05 | 0% |
20 | £ 6.35 | 10% |
50 | £ 5.99 | 15% |
100 | £ 5.29 | 25% |
500 | £ 4.58 | 35% |
Free cutting steel type-
Body: free cutting steel, blackened.
Ball: ball bearing steel 1.3505 (100Cr6) hardened.
Spring: stainless steel.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.3505 (100Cr6), hardened.
Spring: stainless steel.
These spring plungers may be used for location, for applying pressure or lifting off.
Temperature range up to 250ºC. Spring load * = statistical average value.
For calculation of indexing resistance please refer to spring plunger technical pages.
Spring load identifier:
Normal spring load - no marking.
Increased spring load - body marked with two lines.
Special types available on request.
All metric Wixroyd spring plungers have a coarse thread, see appendix five for thread details.