Units | Price/unit after discount | Applied Discount |
1 | £ 21.12 | 0% |
20 | £ 19.01 | 10% |
50 | £ 17.95 | 15% |
100 | £ 15.84 | 25% |
500 | £ 13.73 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 21.12 | 0% |
20 | £ 19.01 | 10% |
50 | £ 17.95 | 15% |
100 | £ 15.84 | 25% |
500 | £ 13.73 | 35% |
Free cutting steel type-
Body: free cutting steel, blackened.
Ball: ball bearing steel 1.3505 (100Cr6) hardened.
Spring: stainless steel.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.3505 (100Cr6), hardened.
Spring: stainless steel.
These spring plungers may be used for location, for applying pressure or lifting off.
Temperature range up to 250ºC. Spring load * = statistical average value.
For calculation of indexing resistance please refer to spring plunger technical pages.
Spring load identifier:
Normal spring load - no marking.
Increased spring load - body marked with two lines.
Special types available on request.
All metric Wixroyd spring plungers have a coarse thread, see appendix five for thread details.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.