Units | Price/unit after discount | Applied Discount |
1 | £ 9.46 | 0% |
20 | £ 8.51 | 10% |
50 | £ 8.04 | 15% |
100 | £ 7.10 | 25% |
500 | £ 6.15 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 9.46 | 0% |
20 | £ 8.51 | 10% |
50 | £ 8.04 | 15% |
100 | £ 7.10 | 25% |
500 | £ 6.15 | 35% |
Body: stainless steel A4, passivated.
Ball: ceramic (silicone nitride), black.
Spring: stainless steel A4, passivated
To be used for locating or for applying pressure, as a detent or for ejection. The version from stainless steel A4 guarantees the highest corrosion protection.
Ceramic ball: abrasion resistant, antimagnetic, electically isolating.
Temperature range up to max. 250°C.
Spring load * = Statistical average value.
For calculation of indexing resistance please refer to spring plunger technical pages.
Spring load identifier:
Normal spring load - no marking.
Increased spring load - body marked with two lines.
Special types available on request.