Price & Availability | CAD | Order No. | Spring load | Finish | d1 -0|+0.1 |
d2 | d3 | l1 | l2 ≈ |
s1 | Spring load F1 ≈ N |
Spring load F2 ≈ N |
Temperature max. °C |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32300.W1004 | Light | Body & Ball Stainless | 4 | 3.00 | 4.6 | 5.0 | 0.90 | 1.00 | 0.4 | 1.0 | 250 | 0.30 | ||||||||||||||||||||||||||||||||||||||
£ 2.59 per unit (click for quantity discounts)
Ready to despatch 684 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W1005 | Light | Body & Ball Stainless | 5 | 4.00 | 5.6 | 6.0 | 0.90 | 1.40 | 0.5 | 4.7 | 250 | 0.60 | ||||||||||||||||||||||||||||||||||||||
£ 2.64 per unit (click for quantity discounts)
Ready to despatch 54 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W1006 | Light | Body & Ball Stainless | 6 | 5.00 | 6.5 | 7.0 | 1.00 | 1.80 | 2.3 | 6.5 | 250 | 1.00 | ||||||||||||||||||||||||||||||||||||||
£ 2.70 per unit (click for quantity discounts)
Ready to despatch 796 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W1008 | Light | Body & Ball Stainless | 8 | 6.50 | 8.5 | 9.0 | 1.10 | 2.40 | 4.0 | 9.0 | 250 | 2.10 | ||||||||||||||||||||||||||||||||||||||
£ 3.27 per unit (click for quantity discounts)
Ready to despatch 471 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W1010 | Light | Body & Ball Stainless | 10 | 8.50 | 11.0 | 13.0 | 1.50 | 3.30 | 3.9 | 10.0 | 250 | 4.40 | ||||||||||||||||||||||||||||||||||||||
£ 4.41 per unit (click for quantity discounts)
Ready to despatch 1402 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W1012 | Light | Body & Ball Stainless | 12 | 10.00 | 13.0 | 16.0 | 2.30 | 4.00 | 6.2 | 14.6 | 250 | 7.30 | ||||||||||||||||||||||||||||||||||||||
£ 5.39 per unit (click for quantity discounts)
Ready to despatch 861 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0003 | Standard | Body & Ball Stainless | 3 | 2.38 | 3.5 | 4.0 | 0.60 | 0.70 | 1.8 | 3.5 | +250 | 0.20 | ||||||||||||||||||||||||||||||||||||||
£ 2.39 per unit (click for quantity discounts)
Ready to despatch 433 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0004 | Standard | Body & Ball Stainless | 4 | 3.00 | 4.6 | 5.0 | 0.90 | 1.00 | 2.5 | 6.0 | +250 | 0.30 | ||||||||||||||||||||||||||||||||||||||
£ 2.23 per unit (click for quantity discounts)
Ready to despatch 418 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0005 | Standard | Body & Ball Stainless | 5 | 4.00 | 5.6 | 6.0 | 0.90 | 1.40 | 3.0 | 6.5 | +250 | 0.60 | ||||||||||||||||||||||||||||||||||||||
£ 2.23 per unit (click for quantity discounts)
Ready to despatch 542 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0006 | Standard | Body & Ball Stainless | 6 | 5.00 | 6.5 | 7.0 | 1.00 | 1.80 | 5.5 | 11.5 | +250 | 1.00 | ||||||||||||||||||||||||||||||||||||||
£ 2.34 per unit (click for quantity discounts)
Ready to despatch 557 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0008 | Standard | Body & Ball Stainless | 8 | 6.50 | 8.5 | 9.0 | 1.10 | 2.40 | 7.0 | 12.5 | +250 | 2.10 | ||||||||||||||||||||||||||||||||||||||
£ 2.91 per unit (click for quantity discounts)
Ready to despatch 1476 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0010 | Standard | Body & Ball Stainless | 10 | 8.50 | 11.0 | 13.0 | 1.50 | 3.30 | 8.5 | 18.5 | +250 | 4.40 | ||||||||||||||||||||||||||||||||||||||
£ 4.00 per unit (click for quantity discounts)
Ready to despatch 541 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0012 | Standard | Body & Ball Stainless | 12 | 10.00 | 13.0 | 16.0 | 2.30 | 4.00 | 12.0 | 26.5 | +250 | 7.30 | ||||||||||||||||||||||||||||||||||||||
£ 4.77 per unit (click for quantity discounts)
Ready to despatch 3929 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0203 | Standard | Body Brass, Ball Stainless | 3 | 2.38 | 3.6 | 4.0 | 0.60 | 0.60 | 1.8 | 3.5 | +250 | 0.20 | ||||||||||||||||||||||||||||||||||||||
£ 7.10 per unit (click for quantity discounts)
Ready to despatch 156 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0204 | Standard | Body Brass, Ball Stainless | 4 | 3.00 | 4.5 | 5.0 | 1.00 | 0.80 | 3.0 | 6.0 | +250 | 0.50 | ||||||||||||||||||||||||||||||||||||||
£ 3.94 per unit (click for quantity discounts)
Ready to despatch 130 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0205 | Standard | Body Brass, Ball Stainless | 5 | 4.00 | 5.5 | 6.0 | 1.00 | 1.00 | 4.0 | 6.5 | +250 | 0.80 | ||||||||||||||||||||||||||||||||||||||
£ 4.10 per unit (click for quantity discounts)
Ready to despatch 164 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0206 | Standard | Body Brass, Ball Stainless | 6 | 5.00 | 6.5 | 7.0 | 1.00 | 1.60 | 6.0 | 11.5 | +250 | 1.30 | ||||||||||||||||||||||||||||||||||||||
£ 4.41 per unit (click for quantity discounts)
Ready to despatch 31 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0208 | Standard | Body Brass, Ball Stainless | 8 | 6.50 | 8.5 | 9.0 | 1.00 | 1.90 | 8.0 | 12.5 | +250 | 2.80 | ||||||||||||||||||||||||||||||||||||||
£ 5.08 per unit (click for quantity discounts)
Ready to despatch 100 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0403 | Standard | Body Thermo, Ball S/S | 3 | 2.00 | 3.6 | 4.0 | 0.60 | 0.55 | 1.7 | 3.5 | -30/+50 | 0.09 | ||||||||||||||||||||||||||||||||||||||
£ 1.72 per unit (click for quantity discounts)
Ready to despatch 38 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0404 | Standard | Body Thermo, Ball S/S | 4 | 3.00 | 4.6 | 5.0 | 1.00 | 0.80 | 3.0 | 6.5 | -30/+50 | 0.20 | ||||||||||||||||||||||||||||||||||||||
£ 1.61 per unit (click for quantity discounts)
Ready to despatch 250 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0405 | Standard | Body Thermo, Ball S/S | 5 | 4.00 | 5.6 | 6.0 | 1.00 | 1.00 | 6.0 | 9.4 | -30/+50 | 0.40 | ||||||||||||||||||||||||||||||||||||||
£ 1.61 per unit (click for quantity discounts)
Ready to despatch 468 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0406 | Standard | Body Thermo, Ball S/S | 6 | 5.00 | 6.5 | 7.0 | 1.00 | 1.60 | 6.2 | 12.6 | -30/+50 | 0.70 | ||||||||||||||||||||||||||||||||||||||
£ 1.66 per unit (click for quantity discounts)
Ready to despatch 53 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0408 | Standard | Body Thermo, Ball S/S | 8 | 6.50 | 8.5 | 9.0 | 1.00 | 1.90 | 10.0 | 20.4 | -30/+50 | 1.50 | ||||||||||||||||||||||||||||||||||||||
£ 1.98 per unit (click for quantity discounts)
Ready to despatch 598 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0410 | Standard | Body Thermo, Ball S/S | 10 | 8.00 | 11.0 | 13.5 | 1.50 | 2.40 | 11.9 | 22.3 | -30/+50 | 3.20 | ||||||||||||||||||||||||||||||||||||||
£ 3.37 per unit (click for quantity discounts)
Ready to despatch 48 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0412 | Standard | Body Thermo, Ball S/S | 12 | 10.00 | 13.0 | 16.0 | 1.50 | 3.30 | 14.0 | 25.0 | -30/+50 | 5.80 | ||||||||||||||||||||||||||||||||||||||
£ 4.41 per unit (click for quantity discounts)
Ready to despatch 60 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0604 | Standard | Body & Ball Thermoplast | 4 | 3.00 | 4.6 | 5.0 | 1.00 | 0.80 | 3.0 | 6.5 | -30/+50 | 0.10 | ||||||||||||||||||||||||||||||||||||||
£ 1.98 per unit (click for quantity discounts)
Ready to despatch 162 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0605 | Standard | Body & Ball Thermoplast | 5 | 4.00 | 5.6 | 6.0 | 1.00 | 1.00 | 6.0 | 9.4 | -30/+50 | 0.20 | ||||||||||||||||||||||||||||||||||||||
£ 2.03 per unit (click for quantity discounts)
Ready to despatch 1720 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0606 | Standard | Body & Ball Thermoplast | 6 | 5.00 | 6.5 | 7.0 | 1.00 | 1.60 | 6.2 | 12.6 | -30/+50 | 0.30 | ||||||||||||||||||||||||||||||||||||||
£ 2.07 per unit (click for quantity discounts)
Ready to despatch 824 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0608 | Standard | Body & Ball Thermoplast | 8 | 6.50 | 8.5 | 9.0 | 1.00 | 1.90 | 10.0 | 20.4 | -30/+50 | 0.60 | ||||||||||||||||||||||||||||||||||||||
£ 2.34 per unit (click for quantity discounts)
Ready to despatch 187 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0610 | Standard | Body & Ball Thermoplast | 10 | 8.00 | 11.0 | 13.5 | 1.50 | 2.40 | 11.9 | 22.3 | -30/+50 | 1.50 | ||||||||||||||||||||||||||||||||||||||
£ 3.94 per unit (click for quantity discounts)
Ready to despatch 64 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W0612 | Standard | Body & Ball Thermoplast | 12 | 10.00 | 13.0 | 16.0 | 1.50 | 3.30 | 14.0 | 25.0 | -30/+50 | 2.50 | ||||||||||||||||||||||||||||||||||||||
£ 5.39 per unit (click for quantity discounts)
Ready to despatch 51 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W2004 | Heavy | Body & Ball Stainless | 4 | 3.00 | 4.6 | 5.0 | 0.90 | 1.00 | 5.0 | 10.4 | +250 | 0.30 | ||||||||||||||||||||||||||||||||||||||
£ 2.75 per unit (click for quantity discounts)
Ready to despatch 610 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W2005 | Heavy | Body & Ball Stainless | 5 | 4.00 | 5.6 | 6.0 | 0.90 | 1.40 | 6.0 | 12.0 | +250 | 0.60 | ||||||||||||||||||||||||||||||||||||||
£ 2.75 per unit (click for quantity discounts)
Ready to despatch 895 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W2006 | Heavy | Body & Ball Stainless | 6 | 5.00 | 6.5 | 7.0 | 1.00 | 1.80 | 7.3 | 19.0 | +250 | 1.00 | ||||||||||||||||||||||||||||||||||||||
£ 2.91 per unit (click for quantity discounts)
Ready to despatch 862 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W2008 | Heavy | Body & Ball Stainless | 8 | 6.50 | 8.5 | 9.0 | 1.10 | 2.40 | 11.0 | 25.0 | +250 | 2.10 | ||||||||||||||||||||||||||||||||||||||
£ 3.48 per unit (click for quantity discounts)
Ready to despatch 643 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W2010 | Heavy | Body & Ball Stainless | 10 | 8.50 | 11.0 | 13.0 | 1.50 | 3.30 | 17.0 | 37.0 | +250 | 4.40 | ||||||||||||||||||||||||||||||||||||||
£ 4.57 per unit (click for quantity discounts)
Ready to despatch 757 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32300.W2012 | Heavy | Body & Ball Stainless | 12 | 10.00 | 13.0 | 16.0 | 2.30 | 4.00 | 30.0 | 54.0 | +250 | 7.30 | ||||||||||||||||||||||||||||||||||||||
£ 5.55 per unit (click for quantity discounts)
Ready to despatch 651 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: stainless steel 1.4303 (AISI 305), brass, or thermoplastic POM, blue.
Ball: ball bearing steel 1.3505 (100Cr6) hardened or thermoplastic POM, white.
Spring: stainless steel 1.4568 (X7CrNiAl17-7).
Used for locating, applying pressure or lifting off.
Spring loads * = statistical average values.
Thermo type temperature range -30°C to +50°C.
Stainless and brass type, temperature range max. 250°C.
For calculation of indexing resistance please refer to spring plunger technical pages.
These are press fit spring plungers. Typical hole tolerance is H7 for manual assembly.
These fit tolerances vary with type of material so a trial hole is recommended.
Light spring load- marked with one line.
Standard spring load- no marking.
Heavy spring load- marked with two lines.
Special types available on request.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.