Price & Availability | CAD | Order No. | d1 | A/F | d2 ±0.05 |
h1 max. |
Material | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36636.W0020 | M 2 | 4 | 2.35 | 1.6 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts)
Ready to despatch 40 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
36636.W0025 | M2,5 | 5 | 2.75 | 2.0 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts)
Ready to despatch 92 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
36636.W0030 | M 3 | 5.5 | 3.6 | 2.4 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
36636.W0040 | M 4 | 7 | 4.5 | 3.2 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.02 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
36636.W0050 | M 5 | 8 | 5.6 | 4.7 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.02 per unit (click for quantity discounts)
Ready to despatch 198 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
36636.W0060 | M 6 | 10 | 6.8 | 5.2 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.08 per unit (click for quantity discounts)
Ready to despatch 261 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
36636.W0080 | M 8 | 13 | 8.5 | 6.8 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.02 per unit (click for quantity discounts)
Ready to despatch 193 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
36636.W0100 | M10 | 16 | 10.6 | 8.4 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts)
Ready to despatch 106 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
36636.W0120 | M12 | 18 | 12.85 | 10.8 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts)
Ready to despatch 61 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
36636.W0140 | M14 | 21 | 15.1 | 12.8 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts)
Ready to despatch 70 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
36636.W0160 | M16 | 24 | 17.5 | 14.8 | A2 s/s | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.16 per unit (click for quantity discounts)
Ready to despatch 53 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2 or AISI 316 1.440 tensile strength 480 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages,
(-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Seals substances in and contaminants out, re-useable.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are metric coarse pitch.