Raised Pillar Clamp
Price & Availability | CAD | Order No. | For T-slot | h1 min. |
h2 ±0.1 |
h3 min. |
d1 | d2 | d3 | d4 | d5 | A/F | Weight g |
||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12490.W0080 | 14 | 116 | 80 | 8 | 40 | 50 | 32 | M12 | M16 | 27 | 1270 | ||||||||||||||||||||||||||
£ 259.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: steel, blackened.
Clamping jaw: brass.
Used to raise workpiece 80mm above machine table to improve clearance of milling/drilling head. Can accommodate component thickness from 8 to 40mm.
Clamps quickly actuated via bolt (27 A/F).
Ideally suited to flat work pieces of regular thickness.