Base Plate
rectangle
Price & Availability | Order No. | l1 x w1 | w2 ±0.2 |
l2 ±0.2 |
l3 | l4 | l5 ±0,013 |
d1 | Number of T-slots | Weight kg |
---|---|---|---|---|---|---|---|---|---|---|
19580.W0300 | 420x230 | 100 | 150 | 70 | 240 | 150 | 12 | 3x6 | 38 | |
19580.W0400 | 490x300 | 100 | 200 | 70 | 310 | 200 | 12 | 4x7 | 57 | |
19580.W0500 | 630x370 | 100 | 200 | 70 | 350 | 200 | 12 | 5x9 | 92 |
High tensile tool steel.