Tombstones
cast iron - semi-finished
Price & Availability | CAD | Order No. | w1 x l1 | w2 | l2 | l3 ±0.2 |
l4 | l5 | d1 | Weight kg |
h1 | h2 | h3 ±0.01 |
h4 ±0.013 |
s1 ±0.02 |
Number of holes n | For screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19520.W0240 | 400x400 | 150 | 400 | 150 | 100 | 100 | 12 | 147 | 475 | 400 | 275 | 150 | 80 | 4 | M12 | ||
19520.W0340 | 400x400 | 150 | 500 | 150 | 200 | 100 | 12 | 168 | 475 | 400 | 275 | 150 | 80 | 4 | M12 | ||
19520.W0440 | 500x500 | 200 | 500 | 200 | 200 | 200 | 12 | 295 | 595 | 500 | 345 | 200 | 100 | 6 | M12 | ||
19520.W0540 | 500x500 | 200 | 630 | 200 | 200 | 200 | 12 | 326 | 595 | 500 | 345 | 200 | 100 | 6 | M12 | ||
19520.W0640 | 630x630 | 200 | 630 | 200 | 200 | 200 | 16 | 385 | 725 | 630 | 410 | 200 | 130 | 6 | M16 |
Order No. | w1 x l1 | w2 | l2 | l3 ±0.2 |
l4 | l5 | d1 | Weight kg |
h1 | h2 | h3 ±0.01 |
h4 ±0.013 |
s1 ±0.02 |
Number of holes n | For screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19520.W0240 | 400x400 | 150 | 400 | 150 | 100 | 100 | 12 | 147 | 475 | 400 | 275 | 150 | 80 | 4 | M12 |
19520.W0340 | 400x400 | 150 | 500 | 150 | 200 | 100 | 12 | 168 | 475 | 400 | 275 | 150 | 80 | 4 | M12 |
19520.W0440 | 500x500 | 200 | 500 | 200 | 200 | 200 | 12 | 295 | 595 | 500 | 345 | 200 | 100 | 6 | M12 |
19520.W0540 | 500x500 | 200 | 630 | 200 | 200 | 200 | 12 | 326 | 595 | 500 | 345 | 200 | 100 | 6 | M12 |
19520.W0640 | 630x630 | 200 | 630 | 200 | 200 | 200 | 16 | 385 | 725 | 630 | 410 | 200 | 130 | 6 | M16 |
Cast iron (GG30).