8 Station Vice
double to single station vice
Price & Availability | Order No. | Vice size | Set contents | l1 | Clamp pressure max. lb |
Base type | Jaw capacity | l2 | l3 | w1 | w2 | w3 ±0.001 |
Weight lb |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19766.W0040 | 4" | Vice - 1 x 19762.W0040, Carrier jaws - 4 x 19796.W0403, Hard jaws - 4 x 19892.W0401 |
17.90 | 6000 | Imperial | 4,125 to 15,000 | 16.75 | 1.15 | 10.75 | 4 | 7 | 170 | |
£ 18,235.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
19766.W0041 | 4" | Vice - 1 x 19762.W0041, Carrier jaws - 4 x 19796.W0403, Hard jaws - 4 x 19892.W0401 |
17.90 | 6000 | Metric | 4,125 to 15,000 | 16.75 | 1.15 | 400* | 4 | 7 | 170 | |
£ 19,054.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
19766.W0060 | 6" | Vice - 1 x 19762.W0060, Carrier jaws - 4 x 19796.W0603, Hard jaws - 4 x 19892.W0601 |
22.65 | 12000 | Imperial | 5,125 to 19,500 | 21.25 | 1.40 | 14.00 | 6 | 9 | 305 | |
£ 24,495.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
19766.W0061 | 6" | Vice - 1 x 19762.W0061, Carrier jaws - 4 x 19796.W0603, Hard jaws - 4 x 19892.W0601 |
22.65 | 12000 | Metric | 5,125 to 19,500 | 21.25 | 1.40 | 400* | 6 | 9 | 305 | |
£ 18,489.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
19766.W0080 | 8" | Vice - 1 x 19762.W0080, Carrier jaws - 4 x 19796.W0803, Hard jaws - 4 x 19892.W0801 |
31.10 | 16000 | Imperial | 7,625 to 27,500 | 29.50 | 1.60 | 18.00 | 8 | 12 | 780 | |
£ 61,303.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
Body: 80000 PSI ductile cast iron.
Sideways flame hardened to 40 HRc max.
Carrier jaws: aluminium.
Hard jaws: steel.
Replacement parts available.
Supplied with actuation handle, hex key and wrench. Base plate designed to adapt to wide range of machine tables.
8-station vice columns can be located on a pallet using edge location with shims or spacers (not supplied).
All dimensions are in inches unless stated *.