Machinable Vice Jaws
for ReLock vices
Price & Availability | Order No. | For vice size | Contents | Type | l1 | l2 | w1 | w2 | w3 | w4 | h1 | h2 | d1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19792.W0040 | 4" | 1 x Outer | Std. | 4.250 | 2.250 | 3.94 | 2.060 | 2.500 | 0.687 | 1.50 | 1.06 | 3/8-16x0,63 | |
£ 147.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
19792.W0041 | 4" | 1 x Outer | Tall | 4.250 | 2.250 | 3.94 | 2.060 | 2.500 | 0.687 | 2.75 | 1.06 | 3/8-16x0,63 | |
£ 226.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
19792.W0060 | 6" | 1 x Outer | Std. | 5.812 | 3.063 | 5.94 | 2.810 | 3.875 | 0.937 | 2.00 | 1.28 | 1/2-13x0,75 | |
£ 295.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
19792.W0061 | 6" | 1 x Outer | Tall | 5.812 | 3.063 | 5.94 | 2.810 | 3.875 | 0.937 | 3.25 | 1.28 | 1/2-13x0,75 | |
£ 407.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
19792.W0080 | 8" | 1 x Outer | Std. | 7.500 | 3.125 | 7.94 | 2.625 | 4.750 | 1.218 | 2.00 | 1.50 | 5/8-11x1,30 | |
£ 496.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
19792.W0081 | 8" | 1 x Outer | Tall | 7.500 | 3.125 | 7.94 | 2.625 | 4.750 | 1.218 | 3.75 | 1.50 | 5/8-11x1,30 | |
£ 532.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
Aluminium. Some sizes are available in steel (1018 or 4140), please call for details.
For use with single station conversion plate no. 19759 to convert 2 station ReLock vice into a single station vice.
For jaw capacity when used with vice, see technical pages.
Only for use with our ReLock Vice system.
All dimensions are in inches.