Coolant Nozzles
black eye
Price & Availability | CAD | Order No. | d1 | d2 | l1 | l2 | α | A/F | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20020.W2121 | 1/8" NPT | 4.0 | 12.7 | 3.0 | ±35° | 9/64" | ||||||||||||||||||||||||||||||||||||||
£ 21.64 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
20020.W2122 | 1/8" BSPT | 4.0 | 12.7 | 3.0 | ±35° | 9/64" | ||||||||||||||||||||||||||||||||||||||
£ 21.64 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
20020.W2250 | 1/4" NPT/BSPT | 4.0 | 15.7 | 3.8 | ±40° | 9/64" | ||||||||||||||||||||||||||||||||||||||
£ 22.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
20020.W2370 | 3/8" NPT/BSPT | 5.6 | 19.1 | 4.6 | ±40° | 3/16" | ||||||||||||||||||||||||||||||||||||||
£ 24.05 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: acetal.
Ball: stainless steel.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Screw-in, flush mount coolant nozzles.
Insert hex. key (provided), into the top of the nozzle until it engages with the hex. socket. Screw in until the body is flush.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.