Coolant Nozzles
black eye
Units | Price/unit after discount | Applied Discount |
1 | £ 14.31 | 0% |
5 | £ 13.59 | 5% |
10 | £ 12.88 | 10% |
20 | £ 12.16 | 15% |
50 | £ 10.73 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 14.31 | 0% |
5 | £ 13.59 | 5% |
10 | £ 12.88 | 10% |
20 | £ 12.16 | 15% |
50 | £ 10.73 | 25% |
Acetal or brass.
Acetal type:
Max. temperature: 70°C.
Max. pressure: 10 bar.
Brass type:
Max. temperature: 150°C.
Max. pressure: 33 bar.
Adapters to allow Loc-Line coolant hose to be used on any machine that employs screw lock balls.
Loc-Line: a trademark of Lockwood Inc.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.