Inspection Balls
inch - short shank
Price & Availability | Order No. | Type | d1 ±0.0002 in|±0.005 mm inch |
d2 +0.0000 in|-0.0004 in. +0.000 mm|-0.010 mm |
d3 | d4 UNC-2B |
l1 | l2 ±0.0002 in|±0.005 mm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20512.W0006 | Inch | 0.500 | 0.250 | 1/2" | 6-32x3/16" | 5/8" | 0.313 | 13.6 | |||||||||||||||||||||||||||||||||||||
£ 71.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||
20512.W0010 | Inch | 0.500 | 0.250 | 1/2" | - | 5/8" | 0.313 | 13.6 | |||||||||||||||||||||||||||||||||||||
£ 71.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||
20512.W0012 | Metric | 6 | 3 | 6 | - | 16 | 6 | 4.5 | |||||||||||||||||||||||||||||||||||||
£ 108.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||
20512.W0050 | Metric | 10 | 5 | 10 | - | 20 | 10 | 13.6 | |||||||||||||||||||||||||||||||||||||
£ 169.10 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||
20512.W0051 | Metric | 12 | 6 | 12 | - | 22 | 12 | 13.6 | |||||||||||||||||||||||||||||||||||||
£ 174.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Hardened and ground steel (8620 steel).
Concentricity of ball to shank: ,0002 T.I.R.
Used as reference points for inspection applications in conjunction with CMMs to accurately measure the work piece.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.