Inspection Balls
inch - short shank
Price & Availability | Order No. | Tooling ball diameter max. |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20515.W0088I | 0.875 | |||||||||||||||||||||||||||||||||||||
£ 7.66 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Durable, high impact resistant polymer.
Mounts over 0,875" diameter or smaller tooling ball directly into jig fixture with two number 10 screws.
Protects tooling and inspections balls from damage between operations.
All dimensions in inches.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.