Inspection Balls
inch - short shank
Units | Price/unit after discount | Applied Discount |
1 | £ 242.50 | 0% |
5 | £ 230.38 | 5% |
10 | £ 218.25 | 10% |
20 | £ 206.13 | 15% |
50 | £ 181.88 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 242.50 | 0% |
5 | £ 230.38 | 5% |
10 | £ 218.25 | 10% |
20 | £ 206.13 | 15% |
50 | £ 181.88 | 25% |
Body: 52100 steel.
Collar: 12L14 steel, blackened.
Shaft size l3 is the same diameter on all gauges to simplify calculation of the hole spread - all diameters are concentric within .0002 T.I.R.
Thread: class 3A.
Two piece construction. Use to accurately measure the distance between two tapped holes in a workpiece.
All dimensions in inches.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.