Mono Bloc Clamps
Price & Availability | Order No. | Description | Clamp reach | Clamping force max. kN |
Clamping height min.|max. |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10653.W0100 | Long Arm Set | 61 | 12 | -8 to 176 | |||||||||||||||||||||||||||||||
£ 1,391.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||
10653.W0110 | Short Arm Set | 33 | 16 | 0 to 154 | |||||||||||||||||||||||||||||||
£ 1,382.00 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Comprises of two monobloc clamps (short 10650.W0020 and long 10650.W0030), two spacer elements (2 x 10651.W0050), one clamping key (10651.W0160 or 10651.W0325), one extra long arm (available with clamp in 10650.W0035), 4xM10 screws (10654.W0080 and 10654.W0085) and 6xM10 T-nuts (with spring) for 14, 16 and 18mm slots.
Clamp heights shown with the use of the riser blocks.