Mono Bloc Clamps
Price & Availability | Order No. | Type | h1 | h2 | d1 | d2 | d3 | l1 | l2 | l3 | w1 | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10656.W0030 | Spacer | 60 | - | M8 | - | - | 73 | 11 | - | 32 | |||||||||||||||||||||||||||||||
£ 136.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||
10656.W0180 | Key | - | 38 | - | 16 | 7 | - | - | 140 | - | |||||||||||||||||||||||||||||||
£ 32.42 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Aluminium body, supplied with clamping screw.
Clamping body key: nickel plated steel.
Can be used to increase the clamping height of our vertical clamping systems 10655.