Mono Bloc Clamps
Price & Availability | Order No. | Clamp reach l1-l2 | Clamp reach l3-l4 | Clamping force max. kN |
Clamping height h1 min.|max. |
Lifting height h2 min.|max. |
h1 min.|max. |
h2 min.|max. |
h3 | h3 min.|max. |
h4 | h4 min.|max. |
l5 | l6 | w1 | w2 | Clamping arm | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10660.W0020 | 46-88 | 48-91 | 11 | 0-129 | 4-142 | 0-80 | 52-142 | 95 | 38-125 | 65 | 4-94 | 120 | 10 | 40 | 14 | Straight | |||||||||||||||||||||||||||||||
£ 715.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Aluminium body, steel arm and screw. Aluminium clamp thrust product.
Fully adjustable clamping range that can be used with our standard stackable riser elements (see part no. 10651).
Has both clamping and lifting capability, aided by two different interchangeable arms.
Supplied with operating key.
Two different clamping arm shapes provided: straight and cranked.See table below for clamping and lifting heights of each arm.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.