Mono Bloc Clamps
Price & Availability | Order No. | Description | Clamp reach l1 | Clamping force max. kN |
Clamping height h1 min.|max. |
h2 | h3 | l2 | l3 | r1 | w1 | w2 | A/F | Torque to max. Nm |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10661.W0020 | Short | 50 | 40 | 12 to 80 | 105 | 60 | 162 | 25 | r 75 | 60 | 30 | 11 | 70 | |||||||||||||||||||||||||||||||
£ 976.89 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
10661.W0030 | Standard | 95 | 28 | -12 to 100 | 105 | 60 | 162 | 25 | r120 | 60 | 30 | 11 | 70 | |||||||||||||||||||||||||||||||
£ 1,000.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
10661.W0035 | Long | 145 | 20 | -18 to 135 | 105 | 60 | 162 | 25 | r170 | 60 | 30 | 11 | 70 | |||||||||||||||||||||||||||||||
£ 1,025.77 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
10661.W0038 | Extra Long | 245 | 14 | -50 to 155 | 105 | 60 | 162 | 25 | r270 | 60 | 30 | 11 | 70 | |||||||||||||||||||||||||||||||
£ 1,123.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Aluminium body, steel arm and screw. Aluminium thrust product.
Quick and easy clamping of different clamping heights. The index pin knob allows rapid adjustment to five set positions. Can be used with stackable riser elements to achieve required clamping heights. See part 10662.
Supplied with clamping key.