Units | Price/unit after discount | Applied Discount |
1 | £ 1,017.01 | 0% |
3 | £ 915.31 | 10% |
5 | £ 864.46 | 15% |
10 | £ 813.61 | 20% |
20 | £ 762.76 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1,017.01 | 0% |
3 | £ 915.31 | 10% |
5 | £ 864.46 | 15% |
10 | £ 813.61 | 20% |
20 | £ 762.76 | 25% |
Alloy steel.
Set contents:
1 x tension hook,
1 x take-up hook,
1 x clamp chain protection set,
.W0112 (2 x 492mm, 1 x 238mm, 1 x 15,9mm),
.W0116 (1x991mm, 1x229mm, 1x483, 1x25mm),
4 x split chain links,
6 x plastic protectors (to protect the workpiece),
1 x chain clamp protection lanyard.
Note: M20 and M24 clamp sets only have 3 chain lengths.
For clamping valves, flanges, pump cases etc - can be used on fixture sub-plates or machine tables. The clamping force is generated by the eccentric shaft, and the force is determined by the take-up which is adjusted using the knurled screw. Please order T-nuts no. 24000 separately if required.
The even distribution of the clamping force reduces workpiece deformation. The workpieces are protected from marking of the chain by plastic protectors which are locked into the chain segments. Chains enable a large range of adjustment. See table opposite for details for achievable clamping forces.