Pitbull Clamps
Units | Price/unit after discount | Applied Discount |
1 | £ 1,322.30 | 0% |
5 | £ 1,256.19 | 5% |
10 | £ 1,190.07 | 10% |
20 | £ 1,123.96 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1,322.30 | 0% |
5 | £ 1,256.19 | 5% |
10 | £ 1,190.07 | 10% |
20 | £ 1,123.96 | 15% |
Support bar: steel, hardened, with ground faces.
Clamping jaws: spring steel.
Body: aluminium.
Maximum workpiece capacity 232mm when used as a single vice.
Supplied with M12 mounting screws.