1.2 Ton Finger Clamps
Price & Availability | Order No. | Clamping adjustment l3 | Clamping height h2 | Clamping stroke s1 | d1 | d2 tol. h6 |
h1 | l1 | l2 | l4 | w1 | w2 | w3 | Torque to max. Nm |
Clamping force max. kN |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11070.W0020 | 25 | 7 | 1.6 | M10 | 10.2 | 33 | 26.5 | 56 | 36.5 | 66 | 44 | 30 | 70 | 12 | |||||||||||||||||||||||||||||||
£ 527.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Hardened steel, with spring steel clamping element.
A low height, very powerful compact clamp.
These clamps have a unique sideways and downwards clamping action.
Provided with specially ground location bolts Ø10,2 - M10, screws, washers and clamping key. For mounting there are 2 tapped holes at 44,00 ±0,005mm centres, M10 with depth of 28mm, counterbore 10,2 (H6) with depth of 14mm.