1.2 Ton Finger Clamps
Price & Availability | Order No. | Type | Clamping height h1 | d1 | d2 | h2 | h3 | l1 | l2 | w1 | w2 | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11071.W0080 | Single | 7 | M10 | 10.2 | 22 | 15 | 50 | 30 | 60 | 44 | |||||||||||||||||||||||||||||||
£ 219.65 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||
11071.W0082 | Double | 7 | M10 | 10.2 | 22 | 15 | 60 | 30 | 60 | 44 | |||||||||||||||||||||||||||||||
£ 249.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Spring steel.
These stops have a unique sideways and downwards action.
Provided with specially ground location bolts Ø10,2 - M10. For mounting there are 2 tapped holes at 44,00 ±0,005mm centres, M10 with depth of 28mm, counterbore 10,2 (H6) with depth of 14mm.