Units | Price/unit after discount | Applied Discount |
1 | £ 794.68 | 0% |
5 | £ 754.95 | 5% |
10 | £ 715.21 | 10% |
20 | £ 675.48 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 794.68 | 0% |
5 | £ 754.95 | 5% |
10 | £ 715.21 | 10% |
20 | £ 675.48 | 15% |
Hardened steel, with spring steel clamping element.
A low height, very powerful compact clamp.
These clamps have a unique sideways and downwards clamping action.
Provided with specially ground location bolts Ø10,2 - M10, allowing for precise positioning. For mounting there are 2 tapped holes at 44,00 ±0,005mm centres, M10 with depth of 28mm, counterbore 10,2 (H6) with depth of 14mm.
When used in conjunction with fixed stop, part nos. 11041 or 11043, these clamps achieve a positive downforce on both faces of the workpiece - a unique feature.