Price & Availability | CAD | Order No. | Clamp height h2 | Clamp stroke l1 | d1 | d2 tol. h6 |
h1 | h3 | h4 | h5 | l2 | l3 | l4 | w1 | w2 | w3 | A/F | Torque to max. Nm |
Clamping force max. kN |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11042.W0027 | 18 | 18-34 | M10 | 10.2 | 10 | 27 | 33 | 17 | 60 | 13 | 8 | 60 | 44 | 30 | 8 | 50 | 22 | ||||||||||||||||||||||||||||||||
£ 794.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Hardened steel, with spring steel clamping element.
A low height, very powerful compact clamp.
These clamps exert a sideways and downwards clamping action.
Provided with specially ground location bolts Ø10,2 - M10, allowing for precise positioning.
For mounting there are 2 tapped holes at 44,00 ±0,005mm centres, M10 with depth of 28mm, counterbore 10,2 (H6) with depth of 14mm.
When used in conjunction with fixed stop (part nos. 11041 or 11043) these clamps achieve a positive downforce on both faces of the workpiece - a unique feature.