2.2 Ton Clamp
movable jaw & smooth face
Price & Availability | CAD | Order No. | Type | Clamping height h1 | d1 | d2 tol. h6 |
h2 | h3 | l1 | l2 | w1 | w2 | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11043.W0081 | Serrated Face | 7 | M10 | 10.2 | 15 | 22 | 50 | 30 | 60 | 44 | ||||||||||||||||||||||||||||||||
£ 219.65 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Spring steel.
These stops have a unique sideways and downwards action.
Provided with specially ground location bolts Ø10,2 - M10, allowing for precise positioning. For mounting - 2 tapped holes at 44,00 ±0,005mm centres, M10 with depth of 28mm, counterbore 10,2 (H6) with depth of 14mm.