Price & Availability | CAD | Order No. | d1 | d2 | h1 | h2 | l1 | l2 | w1 | w2 | w3 | Torque to max. Nm |
Holding force F kN |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12140.W0050 | M 4 | M 2 | 12.7 | 6.3 | 15.7 | 10.2 | 28.6 | 10.7 | 4.6 | 3.4 | 2.2 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 32.22 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
12140.W0075 | M 6 | M 4 | 19.1 | 9.4 | 23.9 | 15.9 | 38.1 | 16.1 | 6.6 | 13.5 | 6.6 | 25 | ||||||||||||||||||||||||||||||||||||||
£ 33.80 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
12140.W0100 | M 8 | M 4 | 25.4 | 12.7 | 31.8 | 20.6 | 50.8 | 20.8 | 9.9 | 25.0 | 11.1 | 13 | ||||||||||||||||||||||||||||||||||||||
£ 46.76 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
12140.W0150 | M12 | M 5 | 38.1 | 19.1 | 47.5 | 30.5 | 76.2 | 30.9 | 15.7 | 38.4 | 15.5 | 93 | ||||||||||||||||||||||||||||||||||||||
£ 129.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
12140.W0200 | M16 | M 6 | 50.8 | 25.4 | 63.5 | 41.3 | 101.6 | 41.3 | 20.3 | 74.6 | 26.7 | 1000 | ||||||||||||||||||||||||||||||||||||||
£ 211.43 per unit (click for quantity discounts)
Ready to despatch 28 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Channel: aluminium, anodised (7075-T6).
Wedge and screw: steel, hardened, blackened.
Extra material on the clamp jaws can be machined away to suit the shape of your workpiece.
The specially designed steel wedge spreads the clamp force uniformly across both sides of the clamp.
The locking plate should be used to machine the jaws, and removed after this process to enable workpiece clamping.
When the clamp is used to machine flat faced parts, use the locking plates to machine the faces parallel.
Full clamping cannot be achieved if locking plate has not been removed.
w1 is the distance needed between workpieces for clamp clearance. Drill and tap mounting holes on the centre of this dimension.
w3 is the amount of machinable stock on the jaws.