Screw Jack
aluminium
Price & Availability | Order No. | Type | h1 | h2 min. |
h2 max. |
d1 | d2 | d3 | d4 | d5 | d6 | Static load max. kN |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14140.W0010 | Screw Jack with Aluminium Foot | - | 75 | 88 | 50 | 50 | 12 | 30x4 | - | - | 30 | 630 | |||||||||||||||||||||||||||||||||||||
£ 185.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
14140.W0020 | Screw Jack with Magnetic Foot | - | 75 | 88 | 50 | 50 | 12 | 30x4 | - | - | 30 | 720 | |||||||||||||||||||||||||||||||||||||
£ 231.89 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
14140.W0125 | Spacer Element | 12.5 | - | - | - | - | - | - | 50 | M38x2 | 30 | 38 | |||||||||||||||||||||||||||||||||||||
£ 23.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
14140.W0250 | Spacer Element | 25.0 | - | - | - | - | - | - | 50 | M38x2 | 30 | 76 | |||||||||||||||||||||||||||||||||||||
£ 32.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
14140.W0500 | Spacer Element | 50.0 | - | - | - | - | - | - | 50 | M38x2 | 30 | 165 | |||||||||||||||||||||||||||||||||||||
£ 56.65 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: aluminium.
Spindle: steel, tempered with trapezoidal self locking thread.
Individual parts can be combined to create screw jacks of varying heights (maximum 350mm).
Max. static load (30kN.) applies for heights up to 350mm, above which there is danger of buckling.
Do not adjust screw jack under load.