Eccentric Clamps
side action
Price & Availability | CAD | Order No. | w1 -0.05|-0.15 |
w2 | l1 | d1 | d2 tol. h9 |
d3 | d4 Corres. handle dia. 74600 | l2 | r1 | r2 | R3 | r4 | Stroke s1 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12505.W0210 | 13 | 11 | 28 | 24 | 8 | M 6 | 8 | 9 | 12.0 | 13.3 | 14.6 | 15.3 | 3.3 | 50 | ||||||||||||||||||||||||||||||||||||||
£ 17.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
12505.W0220 | 15 | 13 | 32 | 30 | 10 | M 8 | 10 | 12 | 15.0 | 16.7 | 18.3 | 19.1 | 4.1 | 100 | ||||||||||||||||||||||||||||||||||||||
£ 20.33 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
12505.W0230 | 17 | 15 | 36 | 35 | 12 | M10 | 12 | 15 | 17.5 | 19.4 | 21.3 | 22.3 | 4.8 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 23.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: sintered steel, case hardened.
These eccentric clamps provide constant clamping force and are self-locking in any position. Use in conjunction with gear lever handle part 74600.