Single Acting T-Handle ball lock pins quick fastening and locking of frequently repeated connections. Handle offers confidence in handling and installation.
L-Handle ball lock pins available stainless steel; AISI 303 and the other AISI 630 with twice the sheer force.
Mushroom handle ball lock pins designed for limited space applications. Wide selection of diameters and grip lengths. Use our lanyards to secure ball lock pin in application.
Mushroom handle ball lock pins designed for limited space applications. Wide selection of diameters and grip lengths. Use our lanyards to secure ball lock pin in application.
Single piece, self-locking ball lock pin with contoured handle. Made from titanium with ceramic balls. Ideal for applications where foreign bodies are an issue.
Safety handle ball lock pins protect against accidental actuation of the ball lock pin. Can be used for quick fastening and locking of frequently repeated connections.
Single acting aviation grade pip-pin with a standard R type handle. Manufactured to NASM 17987, tested to NAS 1332.
Stainless steel (AISI 303) flange bushings for quick and safe location of single acting ball lock pins. Ideal for use in soft materials or thin walled components.
Loop to loop style lanyard with split rings. Crimps are made frame stainless steel and are suitable up to 28Kgf. For use with our range of quick release pins.
Ball lock pins on a sound rigging system. Offering secure fixing with high shear forces and easy fitting for operators at heights.
In addition full black powder coating of grip and actuation button eliminates glare from other stage lighting
Façades and cladding are an essential element of a quality build project. Like all essential equipment they too need regular maintenance. Wixroyd ball lock pins play an important part in locating often difficult to handle, or access façade elements, with a range of different locating combinations.
Maintenance of tall buildings means an access platform or cradle is often subject to high cross-winds, Wixroyd ball lock pins are used to help stabilise and securely locate a stationary platform in different positions – with quick and easy handling for the operator. Used in conjunction with our locating bushes, ball lock pins or lifting pins provide a complete and secure locating solution.
Working at height, unsecured tools are an accident waiting to happen. With the Wixroyd key ring ball lock pin 33178 tools can easily and securely be fastened to an operators tool belt when not in use – avoiding those unnecessary accidents.