For fast and accurate set-ups, Wixroyds precision and locating system provides the answer, and enables significant improvements in; machining productivity, through put rates, quality and reduced operating costs. Ideal for fixtures, workholding, welding and assembly applications.
Easy locating unit. It installs and locks in seconds. Heat treated steel. Self-extracting mechanism eliminates the need for prying.
Easy locating unit. It installs and locks in seconds. Heat treated steel. Self-extracting mechanism eliminates the need for prying.
Combined with the 12095 locator unit system, this will create the highest possible machining accuracy.
Combined with the 12095 locator unit system, this will create the highest possible machining accuracy.
The receiver is interchangeable with competitive face mount designs, providing an advanced retrofit option.
Compact face mount design optimizes subplate space, is easier to install, stronger and less expensive than standard face mount receivers.
Positioning clamping pins for quick clamping and fastening. Available in heat treated steel (tempered and blackened) or precipitation hardened stainless steel.
Press fit expansion pin made from stainless steel. Provides discrete workholding to allow full tool access on the work surface without external clamping interference.
12095.W0131 to .W0504 -
Locator unit - standard
12095.W2131 to .W2504 -
Locator unit - compact
12097.W0131 to.W0501 -
Face mount receivers
- standard
12097.W2131 to .W2501 -
Face mount compact
receivers - compact
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.