Press fit spring plungers are a discrete mechanical device to; secure, position, index, positively lock and apply lift off pressure. They are a three-piece component; ball or pin as the contact point, spring of varying force, assembled in a small smooth-body housing, for easy installation. The housing is typically stainless steel, brass or plastic, with ball bearing steel ball or pin head, and is available in housing diameters of 2mm up to 12mm. Smooth body spring plungers typically press fit into a hole tolerance H7 for manual assembly, or H11 for tool assembly.
Each Wixroyd spring plunger is individually tested during production – ensuring the highest quality. We make thousands of specials to our customer’s exacting requirements – don’t hesitate to contact us with yours.
A popular push fit spring plunger, a wide range of material variations including stainless steel, brass and plastic.
Unique body design flexes to expand and contract to fit in location bore tolerances a wide as +0,2mm. Especially suited to installation in materials where precise bores are difficult to machine.
A pin ended spring plunger in stainless body with a choice of stainless or plastic pin to best suit the matierals you are working with.
This smooth body, ball ended spring plunger comes in a stainless body with hardened steel ball. Special variations can be made to your designs.
A double ended spring plunger with a centeral knurled section to improve installation. They are used mainly for axial locations and securing of bolts.
Headed spring plungers with a ball & slot, available in steel and stainless steel. Can handle temperatures upto 250oC
A hex socket spring plunger with an indexing pin, available in free cutting steel & stainless steel. Increased spring forces included within the standard range.
Ideal for smaller and lighter location requirements or those with thin materials.
Index plungers are ideal for quick and simple manual indexing purposes.
Single Acting T-Handle ball lock pins quick fastening and locking of frequently repeated connections. Handle offers confidence in handling and installation.
Made of high quality steel and stainless steel (and more!), Wixroyd's Spring Plunger range is proven to be reilable for millions of repetitions in securing, positioning, positive locking, indexing and quick release. Their application is limited only by the imagination!
Used in conjunction with a simple hinge, Wixroyd Spring Plunger 32300 provides an easy and secure means to positively position and secure the back panel of a blood gas analysis machine.
With both brass and stainless steel varieties, our Spring Plungers have a wide range of application in the medical, pharmaceutical, food and drink proccessing industries.
Uses
Industry Sectors
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.
31400, 31420, 31500, 32000, 32100, 32102, 32280, 32300, 32302, 32350
31000, 31600, 32150, 32200, 32220, 32282, 32400, 32420
We are often asked regarding the electrical conductivity of our Spring Plungers. Unfortunately, we are unable to provide any reliable information on this topic as there are many factors in play. We recommend you study the specific material properties of the Spring Plunger component parts to make your own calculations - alternatively if in doubt, make a test application.
Manufacturing exactly to your specific requirements is also our strength. If you need a variation in spring pressure, plunger body or pin design we can assist with a special design item for volumes as low as 1,000 units.
For further information, or to request a quotation, please call our sales office on 0845 26 66 577.