External hinges are traditional hinges fixed to the outside of a door or panel. Mounting options include integrated stud for rear mounting or simple screw fixing from the front.
External hinges - Screw mount. For plain/flush mounted doors as well as electrical panels and covers.
Surface mount external hinges - Screw mounted. Opening angle of 180°. Made from stainless steel.
Surface mount external hinges with polyacetal bushing. Made from stainless steel.
Surface mount external hinges for plain/flush mounted doors as well as electrical panels and covers.
Stud mount external hinges for plain/flush mounted doors. Opening angle of 180°. Zinc-plated steel.
Rear mounting external hinges. Chrome and black coated available. For plain/flush mounted doors.
Stud mount external hinges made from Polyamide. Maximum opening angle of 270°.
In-Line external hinges with integrated stud. Chrome plated and black coated available. Opening angle of 180°