Chuck “Posi-stops” provide a quick and accurate method of moving workpieces away from the face of the chuck. Often used to enable the workpiece to be machined more closely to its extremity or for shorter workpieces.
Each posi-stop has strong magnets on the bottom face so that the stop snaps firmly over the chuck jaws and onto the chuck face. There are fi ve standard thicknesses; 15, 20, 25, 30 and 35mm (accuracy ± 0.01mm) or they can be purchased as a set.
The posi-stops are made for a standard jaw width of 25mm but they can easily be opened up (mill or saw) to accomodate wider jaw widths.