Struggle with incosiistent locating bore tolerances and wide material variation?
Lookingto reduce machining costs?
Our smooth body expander fit spring plunger offers a simple and accommodatingh solution - with the capacity to accommodate location bore tolerances as wide as +0.2mm.
Typical, unmachined plastic injection moulded hole can vary widely in accuarcy, with sidewalls often varying by ± 1 to 2°.
Unique body design flexes to expand and contact to fit in location bore tolerances as wide as +0,2mm. Especially suited to installation in plastic moulded components where hole and bore precision is not high.
Expands/contracts to fit a range of hole tolerances from =0 to=0,2.
Important Note: It is not recommended to repeatedly install and uninstall expander fit spring plungers between locating bores of different tolerances, as such repeated action can lead to reduction of its capacity to expand into holes of wider tolerances (due to slight plastic fatigue).
As with all our smooth bodied spring plungers, best results are achieved when used as a signle one-off installation.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.