Wixroyd introduces a new style clamp to its range of ID-Xpansion clamps, the Side-Loc Xpansion Clamp. Actuated by turning a socket head cam shaft on the side, it is ideal for clamping on blind internal diameters. The locking ring provides an accurate preset diameter and rigidity for machining. Like our original ID Xpansion clamps, the Side-Loc Xpansion Clamp has the dead length feature which is critical for close tolerance dimensions.
Designed in two styles, one for milling operations and one for lathe applications; the mill Side-Loc Xpansion Clamp can be machined from 28.4 to 18mm and the lathe version from 53 to 18mm.
Clamp activated from the side with a standard hex key.
Side-Loc Xpansion Clamp, when the component obstructs the clamps tapered screw.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.