Mounting | Lid Orentation | Stop Type | Material | Heavy Duty | Max Load Per Single Piece Kg.cm | Retracted Length mm | Max. Length Extended mm | Max Angle | |
N0020 | Left, Right | Upward | Spring Loaded | Stainless Steel | 30-40 | 120 | 151 | 70° | |
N0024 | Universal | Upward | Spring Loaded | Stainless Steel | 90-120 | 125 | 158 | 80° | |
N0026 | Universal | Upward | Spring Loaded | Stainless Steel | 90-120 | 125 | 158 | 80° | |
N0500 | Universal | Upward | Ratchet | Stainless Steel | 15 | 148-205 | 195-290 | 75-120° | |
N0550 | Universal | Upward | Ratchet | Stainless Steel | Yes | 20-30 | 155-305 | 200-500 | 80° |
N0600 | Left, Right | Upward | Multi-stop | Stainless Steel | Yes | 70 | 230-280 | 350-450 | 90° |
N0620 | Universal | Upward | Ratchet | Stainless Steel | 15 | 153 | 215 | 90° | |
N0640 | Universal | Upward | Mechanical Lock-Pull Release | Stainless Steel | 30 | 133-170 | 195-270 | 90° |
Mounting | Lid Orentation | Stop Type | Material | Heavy Duty | Max Load Per Single Piece Kg.cm | Retracted Length mm | Max. Length Extended mm | Max Angle | |
N0700 | Universal | Upward | Multi-stop (15) | Stainless Steel | 7 | 128 | 180 | 90° | |
N0800 | Universal | Top (box lid) | Hold Open | Stainless Steel | 30-40 | 150-277 | 150-277 | 90° | |
N0850 | Universal | Downward | N/A | Stainless Steel | 0 | 210-270 | 210-270 | 90° | |
N0855 | Left, Right | Upward | Hold Open | Steel | 134 | 268 | 90° | ||
N0857 | Left, Right | Upward | Hold Open | Steel | 67 | 134 | 80° | ||
N0859 | Universal | Upward | Hold Open | Steel | 248 | 124 | 90° | ||
N0900 | Universal | Upward | Spring Loaded | Stainless Steel | 7-8 | 172-280 | 100-140 | 90° | |
N0920 | Universal | Upward | Ratchet | Yes | 6 | 67-88 | 100-140 | 80° |
Mounting | Lid Orentation | Stop Type | Material | Heavy Duty | Max Load Per Single Piece Kg.cm | Retracted Length mm | Max. Length Extended mm | Max Angle | |
N0924 | Universal | Upward | Ratchet | Stainless Steel | 145-217 | 234-377 | 80° | ||
N0930 | Universal | Upward | Mechanical Lock-Pull Release | Stainless Steel | 15 | 88 | 140 | 80° | |
N0940 | Universal | Upward | Ratchet | Stainless Steel | 15 | 126 | 200 | 80° | |
N0950 | Left, Right | Upward | Hook to Lock | Steel | 15 | 67-146 | 165-292 | 90° | |
N0951 | Left, Right | Upward | Hook to Lock | Steel | 145 | 290 | 90° | ||
N0952 | Left, Right | Upward | Hook to Lock | Steel | yes | 67-146 | 135-292 | 90° | |
N0954 | Left, Right | Upward | Hook to Lock | Stainless Steel | 67-146 | 135-292 | 90° | ||
N0956 | Left, Right | Upward | Hook to Lock | Stainless Steel | yes | 67-146 | 135-292 | 90° |
Mounting | Lid Orentation | Stop Type | Material | Heavy Duty | Max Load Per Single Piece Kg.cm | Retracted Length mm | Max. Length Extended mm | Max Angle | |
N0980 | Universal | Upward | Hold Open | Steel | 283 | N/A | 135° | ||
N0982 | Universal | Upward | Hold Open | Steel | 170 | N/A | 135° | ||
N0984 | Universal | Upward | Hold Open | Stainless Steel | 170 | N/A | 135° |